Danfoss logo

Electric valve spare parts, Flange set

009L6153

Connection size [mm]: 80, Connection standard: EN, Parts included: 1 flange, Used for product: OFB 80, Packing format: Single pack, Quantity per packing format: 1

Product specifications

Characteristic
Value
ApprovalcURus recognized
CE markYes
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]3 in
Connection size [mm]80 mm
Connection standardEN
Connection typeSoldering
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flange designGroove
Flange formSquare
In scope of WEEENo
Characteristic
Value
Material DescriptionFlange set 3 in for OFB EN
Material Spec.Steel
Packing formatSingle pack
Parts included1 flange
Product groupCheck valve accessories
Product lineAir Conditioning and Commercial Refrigeration
Product nameFlange set
Product TypeAccessory
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.aa38a29c-f8e0-48f7-98f0-354048ccee07
SCIP dossier product nameOFB
Staybolt dimensionM16 x 90 mm
Type designationFlange
Used for productOFB 80

General specifications

Characteristic
Value
Gross weight4.977 Kilogram
Net weight4.162 Kilogram
Volume5.161 Liter
Characteristic
Value
EAN/UPC5715255154679
Proposition 65Cancer and Reproductive Harm