
Actuator, MQT 010 N
009L2188
Type designation: Electric Actuator, Rate torque [Nm]: 10, Ambient temperature range [°C]: -40 - 45, Packing format: Multi pack, Quantity per packing format: 6
009L2188
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 45 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 113 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Angle of rotation | 1/4 turn |
| Approval | CE |
| Cable length [in] | 31.50 in |
| Cable length [m] | 0.800 m |
| Conductor area [mm2] | 7 x 0.3 mm2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP67 |
| Failsafe function | No |
| Failsafe torque [Nm] | 6 Nm |
| Frequency [Hz] [max] | 60 Hz |
| Frequency [Hz] [min] | 50 Hz |
| Full travel time speed [s] | 5.0 s |
| Input signal options | SW |
| Insulation resistance | ≥ 100 MΩ at 500 V DC |
| Material Description | MQT 010 N Electric Actuator 220V |
| Max power consumption | 12 W |
| Mounting interface | ISO 5211 - F03/F05 |
| Operating current max. [A] | 0.05 A |
| Operating mode | Duty cycle: S3 - 75 % for ACDuty cycle: S3 - 85 % for DC |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Position feedback | PHYSICAL INDICATION |
| Power consumption – Hold [W] | 2.0 W |
| Power consumption [W] | 10.6 W |
| Product group | BM/GBC valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Actuator |
| Product Type | MQT 010 N |
| Quantity per packing format | 6 pc |
| Rate torque [Nm] | 10 Nm |
| Rated current [A] | 0.04 A |
| Rated voltage [V] | AC/DC 95-265V |
| Rel. Humidity [% RH] [max] | 95 % |
| Rel. Humidity [% RH] [min] | 5 % |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Supply voltage [V] AC [max] | 265 V |
| Supply voltage [V] AC [min] | 95 V |
| Supply voltage [V] DC [max] | 265.00 V |
| Supply voltage [V] DC [min] | 95.00 V |
| Type designation | Electric Actuator |
| Used for product | GBC 10MGBC 12MGBC 16MGBC 6M |
| Wiring Diagram | 009A0021 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.664 Kilogram |
| Net weight | 0.538 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.432 Liter |
| EAN/UPC | 5715255124078 |