Danfoss logo
Brazed plate heat exchanger, SL70TM-1, Number of plates: 30-product-details

Brazed plate heat exchanger, SL70TM-1, Number of plates: 30

079U4116

40 bar, Brazing material: Copper

Product specifications

Characteristic
Value
Brazing materialCopper
China RoHS complianceYes
Connection size 11 1/2
Connection size 21 1/2
Connection type 1R
Connection type 2R
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
In scope of WEEENo
Characteristic
Value
Material DescriptionSL70TM-1-30_2_40_S1_4B1,5
Material Description (Short TeSL70TM-1-30_2_40_S1_4B1,5
Max working pressure 1 [bar]40 bar
Number of plates30
Packing formatSingle pack
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL70TM-1
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight10.37 Kilogram
Net weight10.37 Kilogram
Volume21.504 Liter
Characteristic
Value
EAN/UPC5702425156571
Proposition 65Cancer and Reproductive Harm