Brazed plate heat exchanger, SL333TM-1
079U8194
079U8194
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | SL333TM-1-150_2_25_S1_4F100 |
| Material Description (Short Te | SL333TM-1-150_2_25_S1_4F100 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | SL333TM-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 323 Kilogram |
| Net weight | 262.055 Kilogram |
| Volume | 988 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425154256 |
| Proposition 65 | Cancer and Reproductive Harm |