
Energy meters, SONOMETER™ 1100, 40 mm, qp [m³/h]: 10, Cooling; Heating, Battery AA-cell
187F8121
Sono1100+Sono1500 DN40 R qp10 300 PN25
187F8121
Product specifications
Characteristic | Value |
|---|---|
| Application | HeatingCooling |
| China RoHS compliance | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 40 mm |
| EU RoHS compliance | Out of scope |
| Flow rate [m³/h] | 10.00 m³/h |
| Flow rate [m³/h] [Max] | 20.00 m³/h |
| Flow rate [m³/h] [Min] | 0.10 m³/h |
| Material Description | Sono1100+Sono1500 DN40 R qp10 300 PN25 |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| qp [m³/h] | 10.0 m³/h |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery AA-cell |
| Temperature sensor diameter [mm] | 6.0 mm |
| Temperature sensor mounting | |
| Temperature sensors cable length [m] | 10.0 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.3 Kilogram |
| Net weight | 7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.186 Hectoliter |
| EAN/UPC | 5715162503201 |