BOCK, Connector, Flange
097B80180
Compressors spare parts, Set-front bearing flange, Legacy BOCK ID: 80180
097B80180
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-front bearing flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80180 |
Characteristic | Value |
|---|---|
| Material Description | Set-front bearing flange |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
| type of component | bearing flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.607 Kilogram |
| Net weight | 6.607 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557259 |