BOCK, Compression component, Piston kit
097B80164
Compressors spare parts, Set-piston ø45 (contoured), Legacy BOCK ID: 80164
097B80164
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-piston ø45 (contoured) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80164 |
Characteristic | Value |
|---|---|
| Material Description | Set-piston ø45 (contoured) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston kit |
| type of component | piston |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 89 Gram |
| Net weight | 89 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894279 |