BOCK, Connector, Rod
097B80117
Compressors spare parts, Set-connecting rod, Legacy BOCK ID: 80117
097B80117
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-connecting rod |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80117 |
Characteristic | Value |
|---|---|
| Material Description | Set-connecting rod |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
| type of component | connecting rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 156 Gram |
| Net weight | 156 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893715 |