BOCK, Connector, Rod
097B80099
Compressors spare parts, Set-connecting rod, Legacy BOCK ID: 80099
097B80099
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA44HG34 CO2HG44HG44 CO2 |
| Contains batteries | No |
| Description | Set-connecting rod |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80099 |
Characteristic | Value |
|---|---|
| Material Description | Set-connecting rod |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
| type of component | connecting rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 204 Gram |
| Net weight | 204 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162557785 |