BOCK, Connector, Gasket
097B50955
Compressors spare parts, O-ring ø28,30x1,78, Legacy BOCK ID: 50955
097B50955
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2HG12 CO2 LTHG12 CO2 THG22 CO2HG24 CO2 LTHG24 CO2 THG34 CO2HG34 CO2 THG46 CO2 THG56 CO2 LTHG56 CO2 THG68 CO2 THR |
| Contains batteries | No |
| Description | O-ring ø28,30x1,78 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50955 |
Characteristic | Value |
|---|---|
| Material Description | O-ring ø28,30x1,78 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 300 Milligram |
| Net weight | 300 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561188 |