BOCK, Connector, Screw
097B50704
Compressors spare parts, Cylinder head screw M10x70, Legacy BOCK ID: 50704
097B50704
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Cylinder head screw M10x70 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50704 |
Characteristic | Value |
|---|---|
| Material Description | Cylinder head screw M10x70 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Gram |
| Net weight | 55 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561508 |