BOCK, Bearing component, Shaft
097B33452
Compressors spare parts, Flex.shaft coupl.sim. WK 70.40, Legacy BOCK ID: 33452
097B33452
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2F3F4F5F76F88 |
| Contains batteries | No |
| Description | Flex.shaft coupl.sim. WK 70.40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33452 |
Characteristic | Value |
|---|---|
| Material Description | Flex.shaft coupl.sim. WK 70.40 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
| type of component | clutch_flywheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.6 Kilogram |
| Net weight | 11.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162563038 |