BOCK, Connector, Gasket
097B08629
Compressors spare parts, Set-shaft seal, Legacy BOCK ID: 08629
097B08629
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-shaft seal |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08629 |
Characteristic | Value |
|---|---|
| Material Description | Set-shaft seal |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 671 Gram |
| Net weight | 671 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162581810 |