BOCK, Connector, Valve set
097B08499
Compressors spare parts, Set-valve plate HP-stage, Legacy BOCK ID: 08499
097B08499
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-valve plate HP-stage |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08499 |
| Material Description | Set-valve plate HP-stage |
| Product group | Compressors spare parts |
Characteristic | Value |
|---|---|
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
| SCIP dossier no. | 4cc31238-2dc3-4f9e-a703-eb310999b508 |
| SCIP dossier product name | SET-CYLINDER_1 |
| type of component | valve plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.17 Kilogram |
| Net weight | 2.17 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582183 |