Flange, Spare part
020C5309
Type designation: Flange, Used for product: OFC 80C; OFB 80AC, Connection size [in]: 3 in
020C5309
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 3 in |
| Connection size [mm] | 78 mm |
| Connection standard | ASTM |
| Connection type | Soldering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Groove |
| Flange form | Square |
| Material Description | Flange 3 in for OFC/OFB |
| Material Spec. | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | 1 flange |
| Product group | Check valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Flange |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Staybolt dimension | M16 x 90 mm |
| Type designation | Flange |
| Used for product | OFB 80ACOFC 80C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.031 Kilogram |
| Net weight | 2.001 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |