
Accessory bag, Lock ring
009L7017
Type designation: Lock ring, Used for product: GBC E 6s-22s; GBC 16s-22s H; GBC 16s-22s
009L7017
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Lock ring kit GBC 16s I/10 |
| Packing format | Industrial pack |
| Parts included | Lock ring |
| Product group | BM/GBC valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
Characteristic | Value |
|---|---|
| Product Type | Lock ring |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
| SCIP dossier product name | GBC |
| Type designation | Lock ring |
| Used for product | GBC 16s-22sGBC 16s-22s HGBC E 6s-22s |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.002 Kilogram |
| Net weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.008 Liter |
| EAN/UPC | 5715255063346 |