Danfoss logo
Thermostatic expansion valve, TGE, R134a; R513A-product-details

Thermostatic expansion valve, TGE, R134a; R513A

067N0179

Temperature range [°C]: -25 - 20, Orifice capacities [kW]: 51, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalC UL US LISTEDEACUA
Balanced port [Yes/No]Yes
Body materialBrass
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
Connection materialCopper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionStraightway
Element temperature max. [°C]110 °C
Element temperature max. [°F]230 °F
Equalization connection typeSolder, ODF
Equalization size [mm]6 mm
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Inlet connection typeSolder, ODF
Inlet size [mm]22.00 mm
Material DescriptionTGE 15 ExpansionValve Solder I/8
Max. Working Pressure [bar]49.0 bar
Max. Working Pressure [psig]711 psig
MOP Point [°C]25 °C
MOP Point [°F]77 °F
MOP Point [psig]MOP 90
Orifice capacities [kW]51.00 kW
Orifice capacities [TR]15.00 TR
Characteristic
Value
Orifice size21
Outlet connection typeSolder, ODF
Outlet size [mm]28.00 mm
Packing formatIndustrial pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTGE
Quantity per packing format8 pc
Rated cap. cond. Range N [IMP]tcond=100 °Ftevap=40 °Ftliq=98 °F
Rated cap. cond. Range N [SI]tcond=38 °Ctevap=4.4 °Ctliq=37 °C
RefrigerantsR134aR513A
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]20 °C
Temperature range [°C] [min]-25 °C
Temperature range [°F] [max]68 °F
Temperature range [°F] [min]-13 °F
UL approved refrigerantsR134aR513A

General specifications

Characteristic
Value
Gross weight0.74 Kilogram
Net weight0.643 Kilogram
Volume2.2 Liter
Characteristic
Value
EAN/UPC5715255289753
Proposition 65Cancer and Reproductive Harm