Danfoss logo
AKS 32 / AKS 33-product-category

AKS 32 / AKS 33

AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
•  1 – 5 V DC or 0 – 10 V DC for AKS 32
•  4 – 20 mA for AKS 33

A robust design makes the AKS very suitable for application within a number of fields e.g.
•  Air conditioning systems
•  Refrigeration plant
•  Process control
•  ​​​​​​ Laboratories

Features and benefits

  • Fully digitally compensated, developed specially for refrigeration plants.
  • Compatibility with all refrigerants incl. ammonia means less stock and greater application flexibility
  • Built-in voltage stabiliser, i.e. the AKS pressure transmitters can be powered from an unregulated voltage supply of
  • Effective protection against moisture means that the sensor can be mounted in very harsh environments, e.g. in
  • Robust construction gives protection against mechanical influences such as shock, vibration and pressure surge.
  • No adjustment necessary. With the highly developed sensor technology and sealed gauge principle, the accuracy
  • EMC protection according to EU EMC-directive (CE-marked)
  • UL approved
  • Polarity protected inputs
  • For use in zone ATEX 2 explosive atmospheres

AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:

  • AKS 32:  1 to 5V d.c. Or 0 to 10V d.c.
  • AKS 33: 4 to 20 mA 

The robust design and the current loop and DC voltage output solutions make the sensors suitable for a number of segments/applications:

  • Air Conditioning
  • Commercial Refrigeration
  • Food Retail
  • Industrial Refrigeration
Product Highlights
  • Measuring ranges up to 50 bar
  • Current loop and DC voltage output signals
  • Built-in voltage stabilizer
Approvals
  • CE marked
  • UL
  • ATEX
  • EAC
  • RoHS compliant