
Micro Plate heat exchanger, MPHE D62-E, Number of plates: 70
021H5143
Max. Working Pressure [bar]: 30, Universal, Function: Evaporator, Brazing material: Copper brazing
021H5143
Product specifications
Characteristic | Value |
|---|---|
| Application | Universal |
| Approval | ASCECRNEACKRAIAUAUL |
| Brazing material | Copper brazing |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Null |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Evaporator |
| Function note | With distributor |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
| Material Description | Heat Exchanger D62-E-70 |
Characteristic | Value |
|---|---|
| Max working pressure [psi] | 435 psi |
| Max. Working Pressure [bar] | 30.0 bar |
| Model no. | 62 |
| Number of plates | 70 |
| Packing format | Single pack |
| PED category | II |
| Plate material no. | AISI 316L |
| Plate pattern | EM |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE D62-E |
| Q1 conn. size range | H7/8 |
| Q1 conn. type | Solder connection |
| Q2 conn. size range | H7/8 |
| Q2 conn. type | Solder connection |
| Q3 conn. size range | 1"1/8 |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | 1"5/8 |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
| Type designation | D62-E |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.57 Kilogram |
| Net weight | 13.07 Kilogram |
| Volume | 30.694 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255248781 |
| Proposition 65 | Cancer and Reproductive Harm |