Danfoss logo
Pic. M45

Micro Plate heat exchanger, MPHE C22L-C, Number of plates: 56

111H1085

Max. Working Pressure [bar]: 45, Chiller, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCRNEACKRAIA
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeH3/8
H3 conn. typeSolder connection
H4 conn. sizeH5/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C22L-E-56(28/13+13)
Characteristic
Value
Max working pressure [psi]653 psi
Max. Working Pressure [bar]45.0 bar
Model no.22
Number of plates56
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C22L-C
Q1 conn. size rangeH3/4
Q1 conn. typeSolder connection
Q2 conn. size rangeH3/4
Q2 conn. typeSolder connection
Q3 conn. size rangeH3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH5/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC22L-C
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight3.99 Kilogram
Net weight3.29 Kilogram
Volume7.313 Liter
Characteristic
Value
EAN/UPC5715255280477
Proposition 65Cancer and Reproductive Harm