Danfoss logo
Pic. R30

Micro Plate heat exchanger, MPHE C118-E, Number of plates: 146

111H0872

Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeH2"5/8
H1 conn. typeSolder connection
H2 conn. sizeH2"5/8
H2 conn. typeSolder connection
H3 conn. size1"1/8
H3 conn. typeSolder connection
H4 conn. size2"1/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Characteristic
Value
Material DescriptionHeat Exchanger C118-E-146
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Model No.118
Number of plates146
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternEM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118-E
Q1 conn. size rangeH2"5/8
Q1 conn. typeSolder connection
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC118-E

General specifications

Characteristic
Value
Gross weight56 Kilogram
Net weight43.9 Kilogram
Volume116.64 Liter
Characteristic
Value
EAN/UPC5715255264873
Proposition 65Cancer and Reproductive Harm