Danfoss logo
Pic. R30

Micro Plate heat exchanger, MPHE H118-E, Number of plates: 140

111H0836

Max. Working Pressure [bar]: 30, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger H118-E-140
Max working pressure [psi]435 psi
Max. Working Pressure [bar]30.0 bar
Characteristic
Value
Model no.118
Number of plates140
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternEM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H118-E
Q1 conn. size rangeG2"
Q1 conn. typeG External thread connection
Q2 conn. size rangeG2"
Q2 conn. typeG External thread connection
Q3 conn. size range7/8”
Q3 conn. typeSolder connection
Q4 conn. size rangeH1"5/8K
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH118-E

General specifications

Characteristic
Value
Gross weight51.6 Kilogram
Net weight42.4 Kilogram
Characteristic
Value
Volume116.64 Liter
EAN/UPC5715255260868