
I/O module, AS-XP10
080G6010
Function: I/O module, Packing format: Single pack, Quantity per packing format: 1
080G6010
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 14 pc |
| Analog outputs (AO) [pc] | 2 pc |
| Application area | Programmable controller |
| Approval | CEUL Recognized |
| Buzzer | No |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.17.3 |
| Connector kit Code No. | 080G6033 |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 18 pc |
| Digital outputs (DO) [pc] | 10 pc |
| Display type | Without display |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c) |
Characteristic | Value |
|---|---|
| Function | I/O module |
| Material Description | AS-XP10 SinglePack |
| Mounting method | DIN rail |
| Packing format | Single pack |
| Power consumption [W] | 6.0 W |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | I/O module |
| Product Type | AS-XP10 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Real time clock | No |
| SCIP dossier no. | abacc79d-aca1-4594-92f9-540177a8fb9f |
| SCIP dossier product name | ALSMART SCIP-4 |
| Serviceable | No |
| Type designation | AS-XP10 S |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.41 Kilogram |
| Net weight | 0.324 Kilogram |
| Volume | 1.315 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162703335 |
| Proposition 65 | Cancer and Reproductive Harm |