
Connector, AS-CX06
080G6030
Function: CONNECTOR KIT, Type designation: AS-CX06 Mid+/Pro+Connector kit, Packing format: Industrial pack, Quantity per packing format: 27
080G6030
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without Display |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | CONNECTOR KIT |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | AS-CX06 Mid+ / Pro+ Connector kit I/27 |
| Packing format | Industrial pack |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Connector |
| Product Type | AS-CX06 |
| Quantity per packing format | 27 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Type designation | AS-CX06 Mid+/Pro+Connector kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 74 Gram |
| Net weight | 60 Gram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |