Danfoss logo
AS-CX06 Lite

Program. controller, 6 relays, AS-CX06 Lite

080G6009

Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: 1xRS485; USB-C; RJ11 (CAN) to User Interface; CAN-FD, Digital inputs (DI) [pc]: 12, Analog inputs (AI) [pc]: 10, Digital outputs (DO) [pc]: 6, Analog outputs (AO) [pc]: 3, Packing format: Industrial pack

Product specifications

Characteristic
Value
Analog inputs (AI) [pc]10 pc
Analog outputs (AO) [pc]3 pc
Application areaProgrammable controller
ApprovalCEEACRCMUAUL Recognized
BuzzerNo
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.38.18.3.1
Communication type1xRS485CAN-FDRJ11 (CAN) to User InterfaceUSB-C
Connector kit Code No.080G6032
Connector kit includedNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Digital inputs (DI) [pc]12 pc
Digital outputs (DO) [pc]6 pc
Display typeWithout Display
Enclosure rating IPIP20
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)7(a)7(c)-I
Frequency [Hz]50/60 Hz
FunctionProgrammable controller
Characteristic
Value
Identical product080G6008
In scope of WEEENo
Material DescriptionAS-CX06 Lite Ipack
Mounting methodDIN rail
Packing formatIndustrial pack
Power consumption [W]30.0 W
Product groupProgrammable controllers
Product lineElectronic Controllers and Services
Product nameProgram. controller, 6 relays
Product TypeAS-CX06
Quantity per packing format27 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)Lead titanium trioxide (CAS no. 12060-00-3)
Real time clockYes
SCIP dossier no.a6e73266-ea69-4ddb-b924-d68a0803110b
ServiceableNo
Supply voltage [V] AC24 V
Supply voltage [V] DC [max]60.00 V
Supply voltage [V] DC [min]24.00 V
Type designationAS-CX06 Lite
UL markYes

General specifications

Characteristic
Value
Net weight0.36 Kilogram
EAN/UPC5715162703328
Characteristic
Value
Proposition 65Cancer and Reproductive Harm