&w=1920&q=75)
AK-CC25 Pro andAK-CC25 Pro BT
The AK-CC25 Pro is a case/room controller designed for TXV based applications. Focus application coverage is for plug-in units with one compressor (fixed or variable speed) or two compressors in either single or dual circuit configuration. It is also suitable for basic remote cases, cold rooms and evaporators. It offers a wide range of advanced functionality as described in this document.
Features and benefits
- Intuitive display operation with large digits, icons for status read-out and 10 buttons for easy start/stop of direct actions and navigation in menu structure.
- Broad application coverage as AK-CC25 Pro supports multiple compressor application like: single compressor, variable speed compressor, dual circuit cabinets with individual compressor per circuit and single circuit cabinets with dual compressor.
- Quick and easy selection of 8 predefined applications or alternatively a fully flexible programming of all controller in- and outputs.
- Easy start-up via a quick set-up of the main application settings.
- Easy configuration and service using a mobile app with Bluetooth.
- Safety monitoring of high condenser temperature and compressor safety chain with option for lock out of compressor operation at repeated safety stops.
- Dynamic switch between two individual controller setups supporting specific controller configurations for MT and LT operation, respectively.