
Accessories, Auxiliary Product, 250 FT ROLL TUBING:BLACK/WHITE
C01703200
250 FT ROLL TUBING:BLACK/WHITE, Packing format: Single pack, Quantity per packing format: 1
C01703200
Product specifications
Characteristic | Value |
|---|---|
| Application area | Gas Detection |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | 250 FT ROLL TUBING:BLACK/WHITE |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Accessories, Auxiliary Product |
| Product line | Electronic Controllers and Services |
| Product name | Gas detecting sensor |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.536 Kilogram |
| Net weight | 4.156 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428454964 |
| Proposition 65 | Cancer and Reproductive Harm |