
Fan system, Fan motor
191U135980
Fan Motor, D630 6P 230/400V 50-60HZ
191U135980
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Fan Motor, D630 6P 230/400V 50-60HZ |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Fan system |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | FAN MOTOR D630 6P 230/400V 50-60HZ |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 140.18 Liter |