Condenser, AC
191U131301
Condenser AC
191U131301
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser AC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | CONDENSER AC P3 128T/4R/3/8"C 10FPI (KB) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60.72 Kilogram |
| Net weight | 52.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 292.893 Liter |
| EAN/UPC | 5702428583855 |