Connector, Capillary hose
191U001510E
Oil Return Hose
191U001510E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Oil Return Hose |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP Oil Return Hose |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Capillary hose |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.042 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.28 Liter |