Electrical component, Contactor
118U5544
Contactor UEC1, 50A, 400V
118U5544
Product specifications
Characteristic | Value |
|---|---|
| Description | Contactor UEC1, 50A, 400V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | SPARE PART,CONTACTOR UEC1,50A,400V, 1NC |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Contactor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.05 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.282 Liter |
| EAN/UPC | 5715255164685 |