Druckmessumformer
Product types shown: 11

DST P10B
DST P10B is an OEM pressure transmitter designed for industrial applications such as booster pumps and air compressors. The transmitter is developed to comply with CANopen for use in machine systems. It enables control of complex machines and supports communication and diagnostic functions through the CANopen interface. The device measures pressures in the range from 4 to 40 bar and uses a stainless-steel measuring element. The transmitter supports media temperatures from −40 to 100 °C.

DST P140
The Danfoss Sensor Technology (DST) P140 is a pressure transmitter designed for industrial environments such as booster pumps and air compressors. It is based on more than 30 years of MEMS technology experience and provides stable and precise pressure measurement. The compact stainless‑steel housing is corrosion resistant, and the integrated ARM‑based micro-controller supports reliable operation and diagnostic functions for demanding conditions.

DST P40I
Danfoss Sensor Technology (DST) P40I pressure transmitter has been designed for use in corrosive industrial environments such as desalination systems, sea water cooling, waste water, etc..
The enclosure of the pressure transmitter is machined out from a single piece of Titanium to eliminate any structural weaknesses. Titanium is exceptionally resistant to a broad range of acids and alkalis, as well as Sodium Chloride and polluted waters. Titanium’s corrosion resistance together with its low density, high strength and erosion resistance, make this pressure transmitter ideal for numerous chemical processing and marine uses.
The pressure sensing element is made from ceramic Al2O3 96% which has excellent chemical immunity and is suitable for nearly all aggressive media. The pressure transmitter works following the piezo resistive principle and the Wheatstone bridge is screen printed directly on one side of the ceramic diaphragm by means of Thick Film technology.
DST P40M
The P40M pressure transmitter has been designed specific for pressure monitoring of marine applications such as Ballast water treatment systems, Exhaust gas scrubbers, Desalination and Sea water cooling systems where high corrosion resistance and longevity are essential for the continued operation of auxiliary & propulsion systems onboard the vessel.
The enclosure of the pressure transmitter is machined out from a single piece of Titanium to eliminate any structural weaknesses. Titanium is exceptionally resistant to a broad range of acids and alkalis, as well as Sodium Chloride and polluted waters. Titanium’s corrosion resistance together with its low density, high strength and erosion resistance, make this pressure transmitter ideal for numerous chemical processing and marine uses.
The pressure sensing element is made from ceramic Al2O3 96% which has excellent chemical immunity and is suitable for nearly all aggressive media. The pressure transmitter works following the piezo resistive principle and the Wheatstone bridge is screen printed directly on one side of the ceramic diaphragm by means of Thick Film technology.
MBS 1700 / MBS 1750
The compact pressure transmitters MBS 1700 and MBS 1750 are designed for use as a general purpose transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions.
The version MBS 1750 with integrated pulsesnubber is designed for use in applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 3000 / MBS 3050
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 3200 / MBS 3250
The compact high temperature pressure transmitter MBS 3200 is designed for use in hydraulic and almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
MBS 3250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
A robust design, an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
MBS 33
Die Standard-Druckmessumformer vom Typ MBS 33 wurden für den Einsatz in fast allen Industrieanwendungen konstruiert und bieten auch unter rauen Umgebungsbedingungen eine zuverlässige Druckmessung.
Das flexible Druckmessumformer-Programm deckt unterschiedliche Ausgangssignale und Messbereiche (die von 0–1 bar bis hin zu 0–600 bar reichen) ab und umfasst Ausführungen zur Messung des Absolut- bzw. Relativdrucks sowie ein breites Spektrum an Druckanschlüssen und elektrischen Anschlüssen.
Durch seine ausgezeichnete Vibrationsbeständigkeit, seine robuste Konstruktion und seinen hohen EMV-/EMBSchutz entspricht der Druckmessumformer auch den strengsten industriellen Anforderungen.
MBS 4000
The high accuracy pressure transmitter MBS 4000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 1.6 to 0 – 400 bar. A wide range of pressure connections. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

MBS 4010
The high accuracy flush diaphragm pressure transmitter MBS 4010 is designed for use in non-uniform, high viscous or crystallizing media within industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers a 4 – 20 mA output signal, absolute or gauge (relative) versions, measuring ranges from 0 – 0.25 to 0 – 60 bar.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.