UnoFloor Verteilersystem
Product types shown: 4

UnoFloor basic
The Danfoss UnoFloor Basic is a pre-assembled underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. The UnoFloor’s Danfoss Icon™ 230V Wiring center can connect up to 14 thermal actuators and 8 room thermostats. It is provided with 230V Live circulation pump output and a potential-free relays for controlling a boiler. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.

UnoFloor comfort
The Danfoss UnoFloor Comfort is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor comes wired and premounted. The UnoFloor’s Danfoss Icon™ 230V Wiring center can connect up to 8 thermal actuators and room thermostats. It is provided with 230V Live circulation pump output and a potential-free relays for controlling a boiler. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed.

UnoFloor control
The Danfoss UnoFloor Control is a preassembled pressure independent underfloor heating electronic balancing and control distribution unit. UnoFloor comes wired and pre-mounted. The UnoFloor’s Danfoss Icon™ Master controller 24V is modular heating center for individual room control. It can be configured as a wired or wireless system or as a combination, if required. Can connect up to 10 thermal actuators and room thermostats. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed.

UnoFloor light
Danfoss bietet vorgefertigte Edelstahl-Verteiler für Fußbodenheizungen in Schränken. Die Danfoss UnoFloor Light-Serie umfasst vormontierte Edelstahl-Verteiler, die in einem Schrank für den Wandeinbau installiert werden. Diese Lösungen erleichtern dem Installateur die Bestellung einer fertigen Plug-&-Play-Konstruktion für die Montage der Verteilerrohre im Gebäudeteil.
Die Geräte sind als Standardlösungen mit 4 bis 12 Anschlüssen erhältlich und verfügen über ein manuelles Entlüftungs- und Ablassventil. Zusätzlich ist ein Durchflussmesser zur Einhaltung des vorgegebenen Durchflusses enthalten.
Die UnoFloor Light-Stationen sind alle für Linksabbieger vorgesehen.
UnoFloor wird verkabelt und vormontiert geliefert. UnoFloor Light C beinhaltet die Danfoss Icon™ 230-V-Verkabelungszentrale und Light Ci wird mit dem Danfoss Icon™ 24-V-Hauptcontroller geliefert.
Der SSM-Edelstahlverteiler dient zur Steuerung des Wasserdurchflusses. Jedes Rohr der Fußbodenheizungsanlage ist an den Verteiler angeschlossen, wodurch sich der Wasserdurchfluss bzw. die Wärmezufuhr zu jedem Raum im Gebäude individuell regeln lässt.
Durch seine kompakte Bauweise spart er wertvollen Platz und ermöglicht flexiblere Installationsmöglichkeiten in verschiedenen Umgebungen.