Danfoss logo
MBT 5560-product-category

MBT 5560

With MBT 5560 we have combined the technology of our standard temperature sensors and the electrical connections from our MBS pressure transmitters with a new developed electronics which has resulted in a compact temperature sensor with a built-in transmitter.

The MBT 5560 is designed for use in harsh industrial environments where reliable, robust and accurate equipment is required.
​​​​​​​
Available with a wide selection of process and electrical connections. Can be delivered with a 33 mm extension length which makes it possible to measure temperatures up to 200 °C without damaging the built-in electronics.

Features and benefits

  • Designed for use in harsh industrial environments where reliable, robust andaccurate equipment is required
  • All metal enclosure parts made of stainless steel (AISI 316)
  • Output signals: 4 – 20 mA or Ratiometric 10 – 90%
  • A wide selection of process and electrical connections
  • Ultra compact design
  • Temperature range -50 – 200 °C
  • Sensor pockets available for applications where emptying the system is not an option
  • Based on Pt 1000 technology