Danfoss logo
DST X730-product-category

DST X730

The Danfoss DST X730 high level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

Danfoss DST X730 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions, with extended resolution and linearity.

All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output.
​​​​​​​
Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.

Features and benefits

  • MEMS technology for almost infinite sensor life time
  • Single or Redundant ranges up to 360° (±180°)
  • Output: Analogue or CANopen
  • Electrical connector: M12, 5-pin or cable
  • IP protection IP67, IPX9K
  • Accuracy: <± 0.15% FS ≤ ± 60° dual axis and 180° single axis; 0.3 FS ± 85° dual axis
  • Resolution 0.01°