Termix BV E
Application
The Termix BV substation is an instantaneous water heater featuring superb heat extraction and high performance. The substation is delivered with thermostatic or automatic controls. The Termix BV is suitable for large apartment houses, sports arenas and schools, where large amounts of hot water are needed. The hot water systems are available in 7 different sizes with an output from 77-222 kW. The Termix BV unit is supplied with PU insulated heat exchangers.
Domestic hot water (DHW)
The domestic hot water is prepared in a plate heat exchanger and the temperature is regulated with thermostatic or automatic controls. The thermostatic solution is regulated with self-acting thermostatic control valves. The substations with high output are controlled with two valves connected in cascade in order to control both small and large demands for hot water in an efficient manner. The Termix BV can also be mounted with automatic controls. There is no additional pressure loss on the secondary side of the heat exchanger with a thermostatic or automatic control valve. Therefore this type of regulation can be used by low pressure in the cold water mains.
District heating (DH)
The district heating circuit is prefabricated with a flow controller with integrated control valve as well as thermometers and ball valves.
Heating (HE)
The heating circuit consists of a plate heat exchanger, safety valve, manometer, thermometers, ball valves, drain valve, air valve and circulation pump. The heating circuit is controlled with an electronic controller with an outdoor temperature sensor.
Options
Termix VVX Compact 28 can be delivered with white-lacquered steel cover and filling line between primary and secondary side.
Features and benefits
- Instantaneous water heater
- DHW regulation with thermostatic or automatic controls
- Capacity: 77-222 kW DHW
- DHW in sufficient quantity
- Operates independent of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation