Danfoss logo
EvoFlat FSF-product-category

EvoFlat FSF

The EvoFlat four pipe station are developed to increase efficiency in systems with heat pumps. The concept includes the use of two different temperature levels. A flow temperature of 55 °C is required for tap water heating. On the heating side, the surface heating system is operated with a flow temperature of 35 – 38 °C. In this way, the best possible COP for the heat pump is achieved. The EvoFlat-TM four pipe station is available as an in-wall version with a flush-mounted box or as a wall-mounted version.


Domestic hot water (DHW)
The hot water output is determined by the number of plates in the built-in heat exchanger. Due to the flow temperature of 55 °C, only type 4 is available. A built-in flow controller opens the flow through the heat exchanger on the heating and drinking water side. When the tap is finished, both flows are closed. The Evoflat 4.0 F is equipped with an intelligent controller that regulates the flow rate on the supply side depending on the hot water temperature and the tap volume. The station has an integrated differential pressure regulator on the supply side of the drinking water heating. This means that hydraulic balancing of the station is not necessary. These components ensure the optimum operating status for all home stations that are connected to the same system. To measure water consumption, are the EvoFlat4.0 F is equipped with a fitting piece for mounting a water meter in the cold-water inlet.

Heating
The control section on the heating side includes a differential pressure controller type AB-PM DN 20, a strainer, a sensor thermowell and a fitting piece for inserting a heat meter. The differential pressure controller with flow limitation ensures optimal operating conditions during heating. To ensure time-dependent temperature control, the EvoFlat™ four pipe station can optionally be equipped with an actuator (type TWA-Q) for the zone valve integrated in the AB-PM and a room thermostat with timer.

Design
The innovative EvoFlat 4.0 FSF sets new standards. It consists of function blocks made of a specially composite material. This makes the station extremely light and limits internal heat emission. The smooth surface significantly reduces the risk of deposits and contaminants.

Insulation
The EvoFlat 4.0 FSF has a high insulation EPP cover. It is built up on an EPP insulated back plate and a few front insulation covers for the DHW, DH, HE and mounting rail. This ensures the EvoFlat 4.0 F is fully insulated for minimum heat losses and excellent operating economy.

Features and benefits

  • Provides optimized performance for floor heating distribution.
  • Reduces operational costs through efficient energy use.
  • Features flow meters for precise adjustment of flow rates.
  • Includes essential components like manual air vents and drain valves.
  • The SGC type comes with the Danfoss Icon™ floor heating controller for enhanced automation.