AB-QM-ventiler
Product types shown: 3
AB-QM
Danfoss AB-QM er en trykuafhængig reguleringsventil (Pressure Independent Control Valve (PICV)), der kombinerer høj nøjagtighed med en markedsførende brugervenlighed. AB-QM’s design er fuldt ud gearet til, at dine projekter overholder tidsplanen og budgettet, samtidig med at du får det mest effektive HVAC-system.
Trykuafhængige ventiler er reguleringsventiler, der har en automatisk indreguleringsfunktion. En indbygget trykregulator opretholder et konstant differenstryk over reguleringsventilen, hvilket sikrer fuld autoritet og automatisk flowbegrænsning. Ved at kombinere to funktioner i én, regulering og automatisk vandbalance, tilbyder PICV’er fra Danfoss en omkostningseffektiv løsning til de udfordringer, som fremsynede designere af HVAC-systemer står over for. AB-QM kan også anvendes i industrielle køleanlæg.AB-QM ANSI
The AB‑QM control valve provides pressure independent regulation of flow while also providing flow limiting system balance. The valve internally contains a unique differential pressure regulator which automatically adjusts to normal changes in system pressure from valves opening and closing or changing of pump speed. As a result of maintaining a constant pressure for the temperature control valve, valve authority is maintained high. This allows for precise interaction with the temperature controller and unparalleled system operation as indicated by assuring the highest possible coil log mean temperature difference (ΔT).
The valve is easily set and adjusted to provide the precise flow required for each terminal unit. Design calculation and commissioning effort normally required for it's control and balance valves are virtually eliminated because of the built in automatic pressure control regulator. A wide selection of actuators are available for the AB‑QM providing further control features for the valve, making it an ideal selection for the simplest of two position control strategies to the precision required for modulating control and variable speed pump optimization.