Prefab solution
Product types shown: 2

AB-QM 4.0 CO⁶ Flexo
Danfoss CO6 Flexo is a compact and time-saving connections set that combines a 6-way valve with an AB-QM PICV and control in applications with 4-pipe changeover systems, usually for radiant panels or chilled beams. The flow is controlled by the AB-QM for precise temperatures in the room and it avoids overflows which reduce the system’s efficiency. The CO6 valve performs the switching between cooling and heating in a in 4-pipe changeover system.

AB-QM Flexo
Danfoss AB-QM 4.0 Flexo med AB-QM-ventil, 3-vejs kugleventildesign og 80mm centerafstand udgør et kompakt og tidsbesparende tilslutningssæt. Det er designet til at oprette optimal vandbalance i køle- og varme-applikationer med variabelt flow (f.eks. fan coil-enheder (FCU) eller kølebafler). Flowet reguleres af den trykuafhængige AB-QM-reguleringsventil for at undgå overflow og sikre optimal effektivitet i varme/køle-enheder.