Danfoss logo
BFM-product-category

BFM

BFM pumps are specially designed for mobile heating applications up to 24 l/h. The size and weight of the pump make it particularly suitable where space is restricted. All components are designed to provide a long service life with constantly high effciency and durability.

Features and benefits

  • Light oil, kerosene and biofuel blends hereof
  • 2 pipe operation
  • 1-stage
  • Built-in pressure regulator
  • Solenoid valve cut-off
  • Shaft with Ø6 mm & Ø8 mm
  • Bio compatible pressure and solenoid valve (Bio100 - version)