Tlakově nezávislé nebo závislé vytápění a zásobník TUV
Product types shown: 15

VX Solo II HWP (Thermostatic)
Compact substation for heating with connection piping for a primary-side domestic hot water storage tank. Wall-mounted design with pipe connections at the top and bottom.
Application
The VX Solo II HWP (Thermostatic) is a district heating substation with high performance and excellent user comfort. It is particularly suitable for two-pipe systems and systems with floor heating.
District Heating (DH)
On the primary side, the VX Solo II HWP (Thermostatic) includes an insert and sensor pockets for a heat meter, as well as a strainer, thermometer and ball valves.
Heating (HE)
The heating circuit on the secondary side consists of a stainless steel plate heat exchanger, safety valve, expansion vessel, strainer, thermometers, pressure gauge, air vent valve, circulation pump and ball valves. The supply temperature of the heating circuit is controlled by the self-acting Danfoss thermostatic controller. Depending on the application, whether underfloor heating or central heating, different heat exchanger sizes are used.
Domestic Hot Water (DHW)
The substation is designed on the primary side for connection to a domestic hot water storage tank. Temperature in the storage tank is controlled by an external temperature controller.
VXi Solo HWP
The VXi Solo H (ECL 310/A230) is a fully insulated substation featuring high performance and simple operation. VXi Solo H is especially suitable for two-pipe systems and systems with floor heating. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310/A230.

VXi Solo HWP (A337)
The VXi Solo HWP (ECL 310/A237) is a fully insulated, indirect district heating/cooling compact station with one heating circuit and an additional connection for a domestic hot water storage tank in the primary circuit. It is suitable for systems with radiators and underfloor heating. The station is equipped with weather-compensated control.
District heating (DH)
On the primary side includes a fitting for heat meters in the district heating return line, sensor pockets for heat meters, a dirt trap, thermometers, a differential pressure regulator with flow limiter AVBP-F, a VS2 two-way valve, and ball valves.
Heating (HE)
On the secondary side consists of a stainless steel plate heat exchanger, a safety valve, an expansion vessel, a dirt trap, thermometers, a pressure gauge, a circulation pump, and ball valves. The radiator heating circuit is controlled by the primary-side VS2 two-way valve together with the AMV 150 actuator, and the temperature is regulated by an electronic controller (ECL 310/A237). Differently sized heat exchangers are used depending on the application. Type XB 06H-26 and type XB 06H-40 heat exchangers are used for radiators, and type XB 06L-24 for underfloor heating. A safety valve and an actuator with a safety function are available as options for underfloor heating.
Domestic hot water (DHW)
The VXi Solo HWP is supplied with a domestic hot water storage tank connection on the primary side. The storage tank temperature is optionally regulated by an automatic thermostatic control valve or the Danfoss ECL controller with an optionally available motorized control valve.