Danfoss logo
TX-SHcable-product-category

TX-SHcable

Danfoss TX-SH (Storage Heating System) heating cables are energized to warm a thermal mass below the foor surface. Danfoss TX storage heating cables are the ideal way to take advantage of local on-peak and off-peak energy pricing. When the power system is in on-peak times, energy rates are lower. When on-peak times resume, the Danfoss TX system shuts off and the heat stored in the floor gently emanates across the floor surface for hours. The Danfoss TX Storage Heating System provides an energy effcient and cost effective method of heating, in a clean and silent manner.

Features and benefits

  • Twin conductor cable
  • Easy and fexible installation
  • Durable construction
  • Emits Zero EMF (Electromagnetic felds)
  • Silent, efcient, automatic, and safe
  • Lower capital and operating costs
  • Genuine twenty year non-prorated warranty