Hago water nozzles
Danfoss Hago water nozzles deliver precise atomization for humidification, cooling, and industrial processes. Built for accuracy, durability, and efficiency, they ensure consistent spray performance across a wide range of applications. With robust stainless-steel construction and optimized flow design, Hago nozzles provide long service life and reliable operation - even under demanding conditions.
Product types shown: 1

Humidifying nozzles type B (H2O)
The Type B Humidifying nozzles were originally designed for use with power humidifiers to be sprayed into the duct work of home hot air furnaces as extra fine atomization and precise control of flow rates were required. These nozzles produce the finest possible atomization with direct water pressure operation. Minimum operating pressure is 40 PSI but increasingly finer droplets result from higher operating pressure. Each nozzle is individually spray tested for accuracy of flow rate, spray angle and spray quality.