EV310B-product-category

EV310B

EV310B covers a wide range of direct-operated 3/2-way solenoid valves for universal use. EV310B is a real robust valve program with high performance and can be used in all kind of tough working conditions. Clip-on coils can not be used on EV310B.

Features and benefits

  • For water, oil, compressed air and similar neutral media
  • Screw on coil
  • Ambient temperature: Up to 40 °C
  • Coil enclosure (cable plug): Up to IP67
  • Viscosity: Up to 50 cSt