EV250B-product-category

EV250B

EV250B with assisted lift can operate from zero and up to 10 bar differential pressure.
This 2/2-way valve program is especially to use in closed circuits with low differential pressure, but demanding moderate flow rates.
Valve body in dezincification resistant brass for ensuring a long life even in connection with aggressive steam media.
EV250B is compatible with the broad Danfoss coil program with enclosures from IP00 up to IP67. Medium temperatures up to 140 °C (low pressure steam).

Features and benefits

  • For water, oil, compressed air and similar neutral media
  • Clip on coil
  • Ambient temperature: Up to 80 °C
  • Coil enclosure: Up to IP67
  • The valve can be used for rough vacuum
  • Water hammer damped