EV222B-product-category

EV222B

EV222B is an indirect servo-operated solenoid valve programme for use in connection with contaminated or aggressive media.
Valve body in stainless steel, isolating diaphragm protecting the solenoid system against impurities, build in pilot filter, replaceable equalizing orifice, enclosures up to IP67 ensure a reliable and satisfaction function.

Features and benefits

  • Clip on coil
  • Viscosity: Up to 50 cSt
  • Ambient temperature: Up to 60 °C
  • Coil enclosure: Up to IP67
  • Isolating diaphragm
  • Water hammer damped built in filter for protection of pilot system