EV220B 15 - 50-product-category

EV220B 15 - 50

EV220B 15 – 50 are a universal indirect servo operated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered. Built-in pilot filter as standard, adjustable closing time and enclosures up to IP67 ensures optimalperformance even under critical working conditions.

Features and benefits

  • For water, steam, oil, compressed air and non flamable gases.
  • Ambient temperature: Up to 80 °C
  • Coil enclosure: Up to IP67
  • Water hammer damped
  • Built in filter for protection of pilot system
  • Adjustable closing time available