EV210A-product-category

EV210A

EV210A covers a wide range of small, direct operated 2/2-way solenoid valves for use in industrial machinery.
The compact design together with the broad range of coils means that EV210A covers a broad variety of industrial applications.

Features and benefits

  • For water, steam, oil, compressed air, aggressive liquids and gases
  • Screw on coil
  • Ambient temperature: Up to 50 °C
  • Coil enclosure: Up to IP65
  • EV210A NC and NO versions in brass for neutral media
  • EV210A NC stainless steel version for neutral and aggressive liquids and gases