Трансмитери за налягане
Product types shown: 6

DST P100
The Danfoss DST P110 series pressure transmitter is designed for demanding refrigeration, air conditioning and industrial cooling applications, such as: chillers, transport refrigeration, commercial refrigeration, variable speed HVAC, heat pumps, variable refrigerant flow (VRF) Drawn from over 30 years of experience with MEMS pressure sensing, the DST P110 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P110 offers diagnostic features and scalable performance features at a competitive price.

DST P650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- DST P600
- DST P650
The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.- DST P600

DST P92S
The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications.
The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL 2, IEC 61508:2010, respectively.
Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.
MBS 1200 / MBS 1250
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- MBS 1200 – without integrated pulse-snubber
- MBS 1250 – with integrated pulse-snubber
The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1200 – without integrated pulse-snubber

MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:
- MBS 1300 – without integrated pulse-snubber
- MBS 1350 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1300 – without integrated pulse-snubber

MEP
MEP 2200 and MEP 2250 versions:
- For use in mobile hydraulic applications
- Dual output
- Hysteresis 1% FS
- Time constant 1 ms
- Ratiometric or absolute voltage output
- For use in mobile hydraulic, industrial hydraulic and air compressor applications
- Single output
- Hysteresis 1 – 8% FS
- Time constant 8 – 512 ms
- Immunity towards VFD
- MEP 2200, MEP 2600 – without integrated pulse-snubber
- MEP 2250, MEP 2650 – with integrated pulse-snubber
- For use in mobile hydraulic applications