VOH 30PM-product-category

VOH 30PM

The flow control valve is used for controlling thewater flow and thereby the speed of an actuator(motor or cylinder).The built-in pressure compensator ensures thatthe flow through the valve is constant andindependent of the pressure conditions of thesystem.The desired flow is set manually by means of ahandle on the valve.The valve is designed for ordinary water, i.e.without additives of any kind to the medium.(EU-ordinary water directive EU 98/83/EC).

Features and benefits

  • Constant flow, regardless of the pressurebefore and after the valve.
  • Corrosion-proof outside parts(stainless steel, AISI 316 L)
  • Surface easy to clean